How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 8.5 |
| P: | 3.69 in | T: | 2 |
| AA: | 14 | AK: | 4.5 |
| D: | 4.5 | I: | 6.1 in |
| LL: | 4.25 in | LM: | 11.81 |
| V: | 2.75 in | AJ: | 5.88 |
| BE: | 0.38 in | U: | 1.25 in |
| AB: | 6.38 | H: | 0.53 in |
| AE2: | 0.63 | G: | 3.26 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | L: | 9.57 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Bore Code: | 32 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Output RPM: | 339 |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

