How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | V: | 2.75 in |
| BD: | 5.88 | AG: | 8.5 |
| D: | 4.5 | BE: | 0.38 in |
| LM: | 11.81 | T: | 2 |
| AA: | 14 | BF: | 0.41 |
| AF: | 0.38 | U: | 1.25 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AJ: | 5.88 |
| AK: | 4.5 | P: | 3.69 in |
| LL: | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | G: | 3.26 |
Technical Specifications
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Bore Code: | 32 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Gear Type: | Worm | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

