How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | U: | 1.25 in |
| L: | 9.57 in | BF: | 0.41 |
| AG: | 8.5 | H: | 0.53 in |
| AA: | 14 | D: | 4.5 |
| BD: | 5.88 | V: | 2.75 in |
| G: | 3.26 | AB: | 6.38 |
| I: | 6.1 in | AJ: | 5.88 |
| AF: | 0.38 | P: | 3.69 in |
| LM: | 11.81 | AE2: | 0.63 |
| BE: | 0.38 in | T: | 2 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 14.1 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

