How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | H: | 0.53 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AA: | 14 | BE: | 0.38 in |
| LL: | 4.25 in | D: | 4.5 |
| G: | 3.26 | L: | 9.57 in |
| BD: | 5.88 | AG: | 8.5 |
| I: | 6.1 in | AE2: | 0.63 |
| AF: | 0.38 | AJ: | 5.88 |
| U: | 1.25 in | AB: | 6.38 |
| BF: | 0.41 | P: | 3.69 in |
| AK: | 4.5 | T: | 2 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Output RPM: | 233 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

