How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| I: | 6.1 in | T: | 2 |
| P: | 3.69 in | BF: | 0.41 |
| H: | 0.53 in | AF: | 0.38 |
| AJ: | 5.88 | AA: | 14 |
| D: | 4.5 | BE: | 0.38 in |
| V: | 2.75 in | AK: | 4.5 |
| BD: | 5.88 | LL: | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| U: | 1.25 in | L: | 9.57 in |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Series Code: | OE | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 32 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

