How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | AE2: | 0.63 |
| AB: | 6.38 | U: | 1.25 in |
| H: | 0.53 in | BF: | 0.41 |
| L: | 9.57 in | LL: | 4.25 in |
| AK: | 4.5 | P: | 3.69 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 4.5 | AA: | 14 |
| T: | 2 | V: | 2.75 in |
| I: | 6.1 in | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.79 | Ratio: | 80:1 |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output RPM: | 21.9 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

