How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AA: | 14 |
| I: | 6.1 in | V: | 2.75 in |
| LL: | 4.25 in | G: | 3.26 |
| H: | 0.53 in | D: | 4.5 |
| BD: | 5.88 | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AB: | 6.38 |
| AE2: | 0.63 | U: | 1.25 in |
| LM: | 11.81 | BE: | 0.38 in |
| AG: | 8.5 | P: | 3.69 in |
| AF: | 0.38 | T: | 2 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Model Code: | 42YFC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.79 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

