How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.38 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | V: | 2.75 in |
| AG: | 8.5 | H: | 0.53 in |
| T: | 2 | P: | 3.69 in |
| AA: | 14 | BE1: | 0.5 in |
| L: | 9.57 in | AE2: | 0.63 |
| L1: | 12.9 in | AK: | 8.5 |
| G: | 3.26 | AJ: | 7.25 |
| U: | 1.25 in | AF: | 0.38 |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Ratio Range: | 10:1 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 12.9 | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

