How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BE1: | 0.5 in |
| AA: | 14 | T: | 2 |
| U: | 1.25 in | L1: | 12.9 in |
| BF: | 0.53 | AJ: | 7.25 |
| L: | 9.57 in | V: | 2.75 in |
| AB: | 6.38 | AE2: | 0.63 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | LL: | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
| I: | 6.1 in | G: | 3.26 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 12.9 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

