How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AB: | 6.38 |
| I: | 6.1 in | AE2: | 0.63 |
| U: | 1.25 in | AF: | 0.38 |
| T: | 2 | AK: | 8.5 |
| BD: | 9 | AA: | 14 |
| H: | 0.53 in | V: | 2.75 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| G: | 3.26 | P: | 3.69 in |
| BF: | 0.53 | L1: | 12.9 in |
| AG: | 8.5 | LL: | 4.25 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 12.9 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

