How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | LL: | 4.25 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| D: | 4.5 | L1: | 12.9 in |
| P: | 3.69 in | BE1: | 0.5 in |
| T: | 2 | AE2: | 0.63 |
| L: | 9.57 in | G: | 3.26 |
| H: | 0.53 in | AA: | 14 |
| BD: | 9 | AF: | 0.38 |
| BF: | 0.53 | I: | 6.1 in |
| V: | 2.75 in | AG: | 8.5 |
| U: | 1.25 in | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 1.2 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 17.5 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 100:1 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

