How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| G: | 3.26 | U: | 1.25 in |
| L: | 9.57 in | P: | 3.69 in |
| D: | 4.5 | H: | 0.53 in |
| I: | 6.1 in | T: | 2 |
| AA: | 14 | BE1: | 0.5 in |
| V: | 2.75 in | BD: | 9 |
| AB: | 6.38 | L1: | 12.9 in |
| BF: | 0.53 | LL: | 4.25 in |
| AF: | 0.38 | AE2: | 0.63 |
Technical Specifications
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2 in | Model Code: | 42YFC |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 1.2 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

