How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE1: | 0.5 in |
| AK: | 8.5 | U: | 1.25 in |
| I: | 6.1 in | P: | 3.69 in |
| AG: | 8.5 | L1: | 12.9 in |
| AF: | 0.38 | H: | 0.53 in |
| V: | 2.75 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | T: | 2 |
| AB: | 6.38 | BF: | 0.53 |
| AA: | 14 | BD: | 9 |
| AE2: | 0.63 | AJ: | 7.25 |
| LL: | 4.25 in | L: | 9.57 in |
Technical Specifications
| Ratio Range: | 30:1 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 58.3 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2 in |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.23 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

