How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| AF: | 0.38 | G: | 3.26 |
| T: | 2 | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | AJ: | 7.25 |
| AA: | 14 | D: | 4.5 |
| U: | 1.25 in | L: | 9.57 in |
| AE2: | 0.63 | I: | 6.1 in |
| H: | 0.53 in | AG: | 8.5 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Ratio: | 30:1 | Model Code: | 42YFC |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 5.23 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

