How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | LL: | 4.25 in |
| T: | 2 | L1: | 12.9 in |
| G: | 3.26 | P: | 3.69 in |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | U: | 1.25 in |
| AB: | 6.38 | AE2: | 0.63 |
| AA: | 14 | D: | 4.5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AK: | 8.5 |
| AF: | 0.38 | H: | 0.53 in |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 4.2 | Bore Code: | 32 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

