How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 3.26 |
| I: | 6.1 in | AF: | 0.38 |
| L1: | 12.9 in | AK: | 8.5 |
| LL: | 4.25 in | AG: | 8.5 |
| AE2: | 0.63 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AA: | 14 | V: | 2.75 in |
| L: | 9.57 in | AB: | 6.38 |
| T: | 2 | AJ: | 7.25 |
| D: | 4.5 | BF: | 0.53 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 15.5 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

