How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.63 |
| LL: | 4.25 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| U: | 1.25 in | BE1: | 0.5 in |
| AK: | 8.5 | AA: | 14 |
| P: | 3.69 in | I: | 6.1 in |
| H: | 0.53 in | T: | 2 |
| D: | 4.5 | G: | 3.26 |
| AF: | 0.38 | BF: | 0.53 |
| AB: | 6.38 | L: | 9.57 in |
| AG: | 8.5 | BD: | 9 |
Technical Specifications
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 3.39 | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

