How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | U: | 1.25 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AJ: | 7.25 |
| BE1: | 0.5 in | P: | 3.69 in |
| BF: | 0.53 | AF: | 0.38 |
| H: | 0.53 in | G: | 3.26 |
| AG: | 8.5 | LL: | 4.25 in |
| V: | 2.75 in | T: | 2 |
| L1: | 12.9 in | AA: | 14 |
| BD: | 9 | L: | 9.57 in |
| AK: | 8.5 | AB: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 2.7 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

