How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | I: | 6.1 in |
| U: | 1.25 in | BF: | 0.53 |
| AG: | 8.5 | AK: | 8.5 |
| V: | 2.75 in | AE2: | 0.63 |
| G: | 3.26 | P: | 3.69 in |
| AJ: | 7.25 | AF: | 0.38 |
| H: | 0.53 in | AB: | 6.38 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | T: | 2 |
| LL: | 4.25 in | BD: | 9 |
| AA: | 14 | L1: | 12.9 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Ratio: | 7.5:1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

