How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 2 |
| AB: | 6.38 | AF: | 0.38 |
| AE2: | 0.63 | AK: | 8.5 |
| BD: | 9 | I: | 6.1 in |
| L: | 9.57 in | G: | 3.26 |
| LL: | 4.25 in | H: | 0.53 in |
| L1: | 12.9 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| D: | 4.5 | AA: | 14 |
| P: | 3.69 in | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 8.5 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Output RPM: | 233 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Output Diameter (in): | 2 in |
| Assembly: | YFC-1 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

