How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | L1: | 12.9 in |
| AJ: | 7.25 | V: | 2.75 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AA: | 14 |
| T: | 2 | D: | 4.5 |
| BF: | 0.53 | U: | 1.25 in |
| I: | 6.1 in | BD: | 9 |
| AE2: | 0.63 | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 6.38 |
| G: | 3.26 | P: | 3.69 in |
| AG: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Output Diameter (in): | 2 in | Assembly: | YFC-1 |
| Model Code: | 42YFC | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 1.79 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

