How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | T: | 2 |
| V: | 2.75 in | AB: | 6.38 |
| BD: | 9 | AG: | 8.5 |
| AF: | 0.38 | AE2: | 0.63 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AA: | 14 | AK: | 8.5 |
| P: | 3.69 in | H: | 0.53 in |
| BF: | 0.53 | BE1: | 0.5 in |
| L1: | 12.9 in | D: | 4.5 |
| U: | 1.25 in | L: | 9.57 in |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

