How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AG: | 8.5 |
| P: | 3.69 in | AA: | 14 |
| L1: | 12.9 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | L: | 9.57 in |
| T: | 2 | H: | 0.53 in |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | I: | 6.1 in |
| BD: | 9 | V: | 2.75 in |
| AF: | 0.38 | D: | 4.5 |
| LL: | 4.25 in | U: | 1.25 in |
| AB: | 6.38 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 12.9 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.25 in |
| Bore Code: | 32 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Output Diameter (in): | 2 in | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

