How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AJ: | 7.25 | D: | 4.5 |
| LL: | 4.25 in | G: | 3.26 |
| U: | 1.25 in | BE1: | 0.5 in |
| AB: | 6.38 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| P: | 3.69 in | H: | 0.53 in |
| I: | 6.1 in | V: | 2.75 in |
| AF: | 0.38 | L: | 9.57 in |
| T: | 2 | AE2: | 0.63 |
| BF: | 0.53 | L1: | 12.9 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 12.9 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 32 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

