How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AG: | 8.5 |
| I: | 6.1 in | AF: | 0.38 |
| AE2: | 0.63 | T: | 2 |
| AB: | 6.38 | AA: | 14 |
| BF: | 0.53 | P: | 3.69 in |
| AJ: | 7.25 | V: | 2.75 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 4.5 | LL: | 4.25 in |
| L1: | 12.9 in | BD: | 9 |
| L: | 9.57 in | G: | 3.26 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

