How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| L1: | 12.9 in | D: | 4.5 |
| H: | 0.53 in | P: | 3.69 in |
| L: | 9.57 in | AJ: | 7.25 |
| BD: | 9 | G: | 3.26 |
| AG: | 8.5 | I: | 6.1 in |
| LL: | 4.25 in | AE2: | 0.63 |
| AA: | 14 | AK: | 8.5 |
| T: | 2 | BF: | 0.53 |
| AB: | 6.38 | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.2 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Output RPM: | 17.5 | Output Key: | 1/2 X 3.38 |
| Ratio: | 100:1 | Series Code: | OE |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

