How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AG: | 8.5 |
| BD: | 9 | AA: | 14 |
| D: | 4.5 | AK: | 8.5 |
| G: | 3.26 | U: | 1.25 in |
| T: | 2 | AB: | 6.38 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | BF: | 0.53 |
| I: | 6.1 in | V: | 2.75 in |
| AJ: | 7.25 | H: | 0.53 in |
| LL: | 4.25 in | P: | 3.69 in |
| L1: | 12.9 in | AF: | 0.38 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

