How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 14 |
| G: | 3.26 | AG: | 8.5 |
| I: | 6.1 in | AB: | 6.38 |
| D: | 4.5 | LL: | 4.25 in |
| P: | 3.69 in | AE2: | 0.63 |
| AJ: | 7.25 | L1: | 12.9 in |
| T: | 2 | BE1: | 0.5 in |
| BF: | 0.53 | AF: | 0.38 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| L: | 9.57 in | BD: | 9 |
Technical Specifications
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.23 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

