How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| AE2: | 0.63 | LL: | 4.25 in |
| G: | 3.26 | T: | 2 |
| AB: | 6.38 | BD: | 9 |
| D: | 4.5 | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| L1: | 12.9 in | AK: | 8.5 |
| AA: | 14 | P: | 3.69 in |
| L: | 9.57 in | AF: | 0.38 |
| H: | 0.53 in | U: | 1.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Bore Code: | 32 | Center Distance (in): | 4.25 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.23 |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

