How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BF: | 0.53 |
| V: | 2.75 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| L: | 9.57 in | I: | 6.1 in |
| AG: | 8.5 | LL: | 4.25 in |
| T: | 2 | D: | 4.5 |
| AE2: | 0.63 | AA: | 14 |
| AB: | 6.38 | U: | 1.25 in |
| L1: | 12.9 in | H: | 0.53 in |
| P: | 3.69 in | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output RPM: | 339 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Bore Code: | 32 |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

