How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | P: | 3.69 in |
| H: | 0.53 in | I: | 6.1 in |
| G: | 3.26 | AB: | 6.38 |
| L1: | 12.9 in | Center Distance (in): | 4.25 in |
| BD: | 9 | AE2: | 0.63 |
| D: | 4.5 | AF: | 0.38 |
| U: | 1.25 in | BF: | 0.53 |
| AK: | 8.5 | AA: | 14 |
| T: | 2 | LL: | 4.25 in |
| BE1: | 0.5 in | V: | 2.75 in |
| AJ: | 7.25 | L: | 9.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output RPM: | 339 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 15.5 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 5:1 |
| Gear Type: | Worm | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

