How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | T: | 2 |
| AB: | 6.38 | L1: | 12.9 in |
| AE2: | 0.63 | BD: | 9 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| H: | 0.53 in | V: | 2.75 in |
| AF: | 0.38 | G: | 3.26 |
| U: | 1.25 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 6.1 in | BE1: | 0.5 in |
| D: | 4.5 | AG: | 8.5 |
| L: | 9.57 in | AA: | 14 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 15.5 |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

