How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | U: | 1.25 in |
| LL: | 4.25 in | P: | 3.69 in |
| I: | 6.1 in | T: | 2 |
| H: | 0.53 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AE2: | 0.63 | BD: | 9 |
| D: | 4.5 | L1: | 12.9 in |
| V: | 2.75 in | G: | 3.26 |
| AF: | 0.38 | BE1: | 0.5 in |
| AA: | 14 | L: | 9.57 in |
| AB: | 6.38 | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Output RPM: | 35 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.39 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

