How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| U: | 1.25 in | BF: | 0.53 |
| AA: | 14 | H: | 0.53 in |
| I: | 6.1 in | V: | 2.75 in |
| AE2: | 0.63 | D: | 4.5 |
| P: | 3.69 in | AB: | 6.38 |
| LL: | 4.25 in | L: | 9.57 in |
| AF: | 0.38 | T: | 2 |
| AG: | 8.5 | G: | 3.26 |
| AK: | 8.5 | L1: | 12.9 in |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

