How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.75 in |
| D: | 4.5 | L1: | 12.9 in |
| LL: | 4.25 in | AF: | 0.38 |
| AE2: | 0.63 | U: | 1.25 in |
| BD: | 9 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AK: | 8.5 | L: | 9.57 in |
| AJ: | 7.25 | AG: | 8.5 |
| T: | 2 | H: | 0.53 in |
| P: | 3.69 in | G: | 3.26 |
| BE1: | 0.5 in | AB: | 6.38 |
Technical Specifications
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.7 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

