How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 2 |
| P: | 3.69 in | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 14 |
| U: | 1.25 in | I: | 6.1 in |
| D: | 4.5 | AE2: | 0.63 |
| V: | 2.75 in | G: | 3.26 |
| AF: | 0.38 | BD: | 9 |
| AB: | 6.38 | L: | 9.57 in |
| AG: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | LL: | 4.25 in |
| L1: | 13.46 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Bore Code: | 32 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 12.9 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

