How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AF: | 0.38 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| BD: | 9 | L1: | 13.46 in |
| AA: | 14 | AK: | 8.5 |
| V: | 2.75 in | BF: | 0.53 |
| AJ: | 7.25 | AB: | 6.38 |
| T: | 2 | BE1: | 0.5 in |
| P: | 3.69 in | L: | 9.57 in |
| H: | 0.53 in | I: | 6.1 in |
| D: | 4.5 | AG: | 8.5 |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 12.9 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Service Factor: | 1 | Output RPM: | 175 |
| Series Code: | OE | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

