How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | U: | 1.25 in |
| BD: | 9 | BF: | 0.53 |
| L1: | 13.46 in | V: | 2.75 in |
| L: | 9.57 in | D: | 4.5 |
| AK: | 8.5 | LL: | 4.25 in |
| G: | 3.26 | AA: | 14 |
| AF: | 0.38 | T: | 2 |
| BE1: | 0.5 in | I: | 6.1 in |
| AJ: | 7.25 | P: | 3.69 in |
| AB: | 6.38 | AE2: | 0.63 |
Technical Specifications
| Ratio Range: | 10:1 | Output Diameter (in): | 2 in |
| Series Code: | OE | Product Type: | Right Angle |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 12.9 | Assembly: | YFC-1 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

