How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.75 in |
| BD: | 9 | AK: | 8.5 |
| AB: | 6.38 | L1: | 13.46 in |
| BF: | 0.53 | U: | 1.25 in |
| AA: | 14 | BE1: | 0.5 in |
| T: | 2 | AJ: | 7.25 |
| L: | 9.57 in | AF: | 0.38 |
| D: | 4.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AG: | 8.5 | G: | 3.26 |
| P: | 3.69 in | LL: | 4.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 175 | Series Code: | OE |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 12.9 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

