How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AB: | 6.38 |
| G: | 3.26 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BF: | 0.53 | L: | 9.57 in |
| AE2: | 0.63 | U: | 1.25 in |
| L1: | 13.46 in | H: | 0.53 in |
| BD: | 9 | AF: | 0.38 |
| BE1: | 0.5 in | AA: | 14 |
| D: | 4.5 | AJ: | 7.25 |
| LL: | 4.25 in | T: | 2 |
| AK: | 8.5 | P: | 3.69 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 12.9 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

