How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | L1: | 13.46 in |
| BF: | 0.53 | LL: | 4.25 in |
| I: | 6.1 in | AA: | 14 |
| AJ: | 7.25 | U: | 1.25 in |
| H: | 0.53 in | P: | 3.69 in |
| AB: | 6.38 | AE2: | 0.63 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | T: | 2 |
| BD: | 9 | AG: | 8.5 |
| AF: | 0.38 | L: | 9.57 in |
| BE1: | 0.5 in | V: | 2.75 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.2 | Model Code: | 42YFC |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

