How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AB: | 6.38 |
| BF: | 0.53 | L1: | 13.46 in |
| AF: | 0.38 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| T: | 2 | BD: | 9 |
| V: | 2.75 in | H: | 0.53 in |
| AE2: | 0.63 | P: | 3.69 in |
| U: | 1.25 in | G: | 3.26 |
| I: | 6.1 in | BE1: | 0.5 in |
| L: | 9.57 in | AA: | 14 |
| D: | 4.5 | AK: | 8.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-1 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 4.25 | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

