How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| AB: | 6.38 | AF: | 0.38 |
| D: | 4.5 | I: | 6.1 in |
| AG: | 8.5 | U: | 1.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.63 | AA: | 14 |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | BD: | 9 |
| BF: | 0.53 | LL: | 4.25 in |
| AJ: | 7.25 | T: | 2 |
| L: | 9.57 in | P: | 3.69 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.3 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Bore Code: | 32 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

