How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.5 |
| AK: | 8.5 | AE2: | 0.63 |
| L1: | 13.46 in | AG: | 8.5 |
| U: | 1.25 in | AJ: | 7.25 |
| G: | 3.26 | AA: | 14 |
| T: | 2 | V: | 2.75 in |
| P: | 3.69 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| BE1: | 0.5 in | LL: | 4.25 in |
| L: | 9.57 in | AF: | 0.38 |
| I: | 6.1 in | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 9.3 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 32 | Ratio Range: | 15:1 |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

