How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | L: | 9.57 in |
| AG: | 8.5 | G: | 3.26 |
| V: | 2.75 in | H: | 0.53 in |
| D: | 4.5 | BD: | 9 |
| LL: | 4.25 in | AK: | 8.5 |
| AA: | 14 | L1: | 13.46 in |
| I: | 6.1 in | BF: | 0.53 |
| U: | 1.25 in | AF: | 0.38 |
| P: | 3.69 in | BE1: | 0.5 in |
| AB: | 6.38 | T: | 2 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 15:1 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Service Factor: | 1 |
| Output Diameter (in): | 2 in | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

