How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | L: | 9.57 in |
| H: | 0.53 in | P: | 3.69 in |
| I: | 6.1 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AK: | 8.5 | L1: | 13.46 in |
| AA: | 14 | BD: | 9 |
| BE1: | 0.5 in | AB: | 6.38 |
| AE2: | 0.63 | U: | 1.25 in |
| BF: | 0.53 | AG: | 8.5 |
| T: | 2 | AF: | 0.38 |
| AJ: | 7.25 | G: | 3.26 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.59 | Gear Type: | Worm |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | 42YFC |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

