How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | P: | 3.69 in |
| AG: | 8.5 | BE1: | 0.5 in |
| U: | 1.25 in | BD: | 9 |
| H: | 0.53 in | AA: | 14 |
| AF: | 0.38 | G: | 3.26 |
| AE2: | 0.63 | T: | 2 |
| L: | 9.57 in | AB: | 6.38 |
| L1: | 13.46 in | V: | 2.75 in |
| D: | 4.5 | AJ: | 7.25 |
| BF: | 0.53 | LL: | 4.25 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Bore Code: | 32 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 70 |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 6.24 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

