How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LL: | 4.25 in |
| P: | 3.69 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| D: | 4.5 | AG: | 8.5 |
| BE1: | 0.5 in | L1: | 13.46 in |
| G: | 3.26 | U: | 1.25 in |
| BD: | 9 | AK: | 8.5 |
| AA: | 14 | AF: | 0.38 |
| H: | 0.53 in | V: | 2.75 in |
| AJ: | 7.25 | BF: | 0.53 |
| L: | 9.57 in | T: | 2 |
Technical Specifications
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 5.23 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

