How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | I: | 6.1 in |
| P: | 3.69 in | AE2: | 0.63 |
| AF: | 0.38 | BD: | 9 |
| D: | 4.5 | AB: | 6.38 |
| AG: | 8.5 | U: | 1.25 in |
| T: | 2 | V: | 2.75 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | LL: | 4.25 in |
| G: | 3.26 | BE1: | 0.5 in |
| L: | 9.57 in | AA: | 14 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.2 | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Ratio: | 40:1 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

