How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | L1: | 13.46 in |
| D: | 4.5 | I: | 6.1 in |
| AB: | 6.38 | LL: | 4.25 in |
| AF: | 0.38 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AJ: | 7.25 | BD: | 9 |
| U: | 1.25 in | V: | 2.75 in |
| AG: | 8.5 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.63 |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 2 | P: | 3.69 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 250TC |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 15.5 |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

